??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22800.0701 Monitoring Unit
HELP_VARIABLE
Company
Halder
Description
EH 22800. - Monitoring Units for Positioning Sensors pneumatic
Bill of material
22800.0701 Monitoring Unit
BESTNR
Ref. No.
22800.0701
AUS
Version
Backwash pressure sensor with LCD display, Ø 4 mm pneumatic hose connection, analogue and digital output signals
BEDR
Operating pressure
0-10 bar
G
Weight
167 g
Embedded user actions